Email_Header_2550x130px_Banner_Automate

Heavy-Duty Power Clamps

82L-3E Family Image

ADJUSTABLE, LIGHTWEIGHT ENCLOSED POWER CLAMPS - 82L-3E SERIES

DESTACO Power Clamps are designed to meet the rigorous requirements of automotive and sheet metal processing applications, while lasting millions of cycles.

The 82L-3E Power Clamps are built to withstand the harshest of manufacturing environments and designed to deliver superior clamping power with unparalleled flexibility. The 82L-3E has a lightweight aluminum design and has a improved mechanism for increased accuracy. Arm opening angles can be easily adjusted in the field with the use of one tool.

When it comes to holding and positioning workpieces perfectly in place, look no further than DESTACO’s most flexible and complete family of enclosed power clamps to get the job done.

Markets: AerospaceAutomotiveFood and Packaging

Applications: Fixturing and Testing, Welding, CNC Machining

power clamps sizing tool

.

performance
low-no-maintenance
interchangeable
Back to Top