Manual Clamping
Manual Swing Clamp

6004-SWL

Visit Product Series:
CAD

Product Details Unit View:
Vertical clamp stroke (in) 0.63
Stroke during rotation (in) 0.87
exerting_force_lbf_english 323.0
Clamp Arm Length (in) 2.0
Height Under Clamp Arm (in) 2.19
Exerting Force (lbf) 323.0
Stroke during rotation (in) 0.87
Weight (lb) 1.32
Vertical clamp stroke (in) 0.63
Maximum Holding Capacity (lbf) 600.0
Vertical clamp stroke (mm) 16.0
Vertical clamp stroke (mm) 16.0
Maxmum Holding Capacity (N) 2670.0
exerting_force_n_metric 1437.0
Weight (kg) 0.6
Stroke during rotation (mm) 22.0
Max Clamping Stroke (mm) 16.0
Height Under Clamp Arm (mm) 55.7
Clamp Arm Length (mm) 50.8
Exerting Force (N) 1437.0
Stroke during rotation (mm) 22.0
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 6000-SW
Product Function Clamping
cad_url_button https://qa.product-config.net/catalog3/d/destaco/?cid=catalog&c=products&id=6004-SWL
PublishedDate 1711629092000
Back to Top