Destaco Logo
Default Image

039-101-000DE - Booster 34:1 Ratio 1&Quot; Disp (Sae #4 Ports)

Visit Product Series:

Hydraulic Workholding-039

Unit View

Dimensions / Applications

  • Weight (lb)9.0
  • Product ApplicationCLAMPING

Technical Details

  • Output Pressure (PSI)4080.0
  • Usable Oil Capacity (in3)1.0
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeAir / Hydraulic Power Booster
  • Spindle Included?No