%3Afill(white)%2Fcatsy.1004%2F202_UB.jpg%2Frename%2F202_UB.png&w=3840&q=75)

Unit View
Dimensions / Applications
- Length (in)2.73
- Weight (lb)0.35
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningNot Recommended
- Application - WeldingPoor/Low
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)1.5
- Height Under Clamp Arm (in)0.92
- Maximum Holding Capacity (lbf)200
- Supplied?No
Product Information
- Accessories202305|L-217-1-01|L-217-1-02|L-217-1-03|L-217-2-01|L-217-2-02|L-217-3-01|L-217-4-01|L-217-1-01|L-217-1-02|L-217-1-03|L-217-3-01|L-217-4-01
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleOpen U-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
202 Series
a 202-U with Blue Handle | 202-U-B
202 Series
202-U - Flanged Base, U-Bar
202 Series
202-U-L - Flanged Base, Open U-Bar
202 Series
202-USS - Stainless Steel 202-U
202 Series
a 202-U with Yellow Handle | 202-U-Y
202 Series
202-B - Straight Base, Solid Bar
2027 Series
2027-U-B - Straight Base, U-Bar
207 Series
207-UB-L - a 207-UB without Spindle
202 Series
202-UB - Straight Base, U-Bar
202 Series
a 202-U with Blue Handle | 202-U-B