Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Clamping Accessories
Clamp Accessories
213208-M-L - Cop-Tip Bonded Neoprene Spindle
213208-M-L - Cop-Tip Bonded Neoprene Spindle
Email product details
Visit Product Series:
Clamp Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
1.34
Weight (lb)
0.1
Product Application
CLAMPING
Technical Details
Cap Width (in)
0.24
Supplied?
No
Product Information
Accessory Type
Flat-Tip Bonded Neoprene Spindle
Brand
DESTACO
Product Type
Flat-Tip Bonded Neoprene Spindle
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Clamp Accessories
431208 - 431118 SPINDLE & (2) 220112
Add to quote
Explore
Clamp Accessories
215208 - 215108-E SPINDLE (2) 220112 - XPRESS
Add to quote
Explore