Destaco Logo
Default Image

341-M-50 - 341 with 50mm Longer Hook

Unit View

Dimensions / Applications

  • Length (in)10.17
  • Weight (lb)1.43
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)2.5
  • Maximum Holding Capacity (lbf)2000.0
  • Supplied?No

Product Information

  • Accessories341215-M-50|341005
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Horizontal)
  • Product TypePull-Action Latch Clamp
  • Spindle Included?No
  • Standard MaterialSteel
Related Products