Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Clamping Accessories
Clamp Accessories
351215 - (1) 351103, (1) 341008, (1) 341110
351215 - (1) 351103, (1) 341008, (1) 341110
Email product details
Visit Product Series:
Clamp Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
0.315
Weight (lb)
0.2
Technical Details
Supplied?
No
Product Information
Accessory Type
Replacement Hook Assembly
Brand
DESTACO
Handle Color
Red
Product Type
Replacement Hook Assembly
Series Used On
351
Spindle Included?
No
Used With Model/Series
351,351-B,351-R
CAD / Download
Resources
FAQs
Articles
Related Products
Clamp Accessories
351915 - (1)EA 341908 351903 & 341910
Add to quote
Explore
Clamp Accessories
351915-M-50 - (1) 351903-104, (1) 341908, (1) 341910
Add to quote
Explore