Unit View
Dimensions / Applications
- Length (in)11.89
- Weight (lb)1.52
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement with Thumb Control4.18
- Drawing Movement without Thumb Control (in)5.38
- Max Hook Adjustment (in)0.81
- Maximum Holding Capacity (lbf)750
- Supplied?No
Product Information
- Accessories371915|371-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeJ-Hook
- Product TypePull-Action Latch Clamp
- Replacement Hook Assembly371915
- Spindle Included?No
- Standard MaterialStainless Steel
Related Products
330/351/371/381 Series
371-SS-M-25 - 371-SS With 25mm Longer Hook
330/351/371/381 Series
371-SS-M-50 - 371-SS With 50mm Longer Hook
330/351/371/381 Series
371 - Pull Action Latch Clamp
330/351/371/381 Series
371-R - Pull Action Latchclamp With Release Lever