
Unit View
Dimensions / Applications
- Length (in)13.59
- Weight (lb)3.4
Technical Details
- Drawing Movement without Thumb Control (in)2.31
- Maximum Holding Capacity (lbf)7500.0
- Supplied?No
Product Information
- Accessories385915-M-100|385902|385-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Horizontal)
- Product TypePull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialStainless Steel
- Toggle Lock PlusYes
Related Products
385 Series
385-R-M-50 - 385-R With 50mm Longer Hook
385 Series
385-RSS - Stainless Steel 385-R