
Unit View
Dimensions / Applications
- Length (in)5.52
- Weight (lb)0.51
- Product ApplicationCLAMPING
Technical Details
- Jaw Depth (in)1.83
- Jaw Width (in)1.75
- Maximum Holding Capacity (lbf)500.0
- Release MechanismTwo-Way Trigger
- Spindle Part Number205203-M
- Spindle ThreadM6
- Supplied?Yes
Product Information
- Accessories205203-M
- BrandDESTACO
- Handle ColorRed
- Product TypeSqueeze Action Plier Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
460/480 Series
463 - Squeeze Action Plier Clamp
431 Series
431 - Squeeze Action Plier Clamp
460/480 Series
484 - Squeeze Action Plier Clamp
424/441 Series
424 - Squeeze Action Plier Clamp
460/480 Series
486 - Squeeze Action Plier Clamp
460/480 Series
462-2 - Squeeze-Action Clamp
460/480 Series
482 - Squeeze Action Plier Clamp
460/480 Series
462 - Squeeze Action Plier Clamp
424/441 Series
424-2 - Squeeze-Action Clamp
345 Series
345 - Squeeze Action Plier Clamp
460/480 Series
463 - Squeeze Action Plier Clamp
431 Series
431 - Squeeze Action Plier Clamp