Destaco Logo

441203 - Head Head Spindle -5/16-18 Inch

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Length (in)1.97
  • Weight (lb)0.882
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.5
  • Thread (in)51618
  • Supplied?No

Product Information

  • Accessory TypeHex-Head Spindle
  • BrandDESTACO
  • Product TypeHex-Head Spindle
  • Series Used On441
  • Spindle Included?No
  • Used With Model/Series441