
Unit View
Dimensions / Applications
- Length (in)8.51
- Weight (lb)1.19
- Product ApplicationCLAMPING
Technical Details
- Clamping Force (lb)700
- Jaw Depth (in)2.72
- Jaw Width (in)3
- Maximum Holding Capacity (lbf)700
- Release MechanismTwo-Way Trigger
- Spindle Part Number468206-M/210203-M
- Spindle ThreadM10
- Supplied?Yes
Product Information
- Accessories468206-M|468206-M|210203-M
- BrandDESTACO
- Handle ColorRed
- MaterialCarbon Steel Swivel Foot and Hex Head Bolt
- Product TypeSqueeze Action Plier Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
431 Series
431 - Squeeze Action Plier Clamp
460/480 Series
484 - Squeeze Action Plier Clamp
424/441 Series
424 - Squeeze Action Plier Clamp
460/480 Series
482 - Squeeze Action Plier Clamp