Unit View
Dimensions / Applications
- Length (in)7.50
- Weight (lb)6.44
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- ApplicationsAssembly; Checking Fixtures; Clamping; Welding
- Product ApplicationCLAMPING
- Service EnvironmentHarsh/Dirty
Technical Details
- Arm Length (in)5
- Clamp Arm Height (in)2.73
- Clamp Arm Length (in)5.0
- Height Under Clamp Arm (in)2.73
- Maximum Holding Capacity (lbf)2750
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialHigh-Strength Forged Steel
- Tip MaterialNA
Related Products
5900 Series
5910 - Flanged Base
5900 Series
5910-B - Solid Base
5000 Series
5915-B - Solid Base
558 Series
558 - Vertical Hold Down Clamp