

Visit Product Series:
Straight Line Action Clamps-6015Unit View
Dimensions / Applications
- Length (in)2.96
- Weight (lb)0.33
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)560
- Plunger Height (in)0.5
- Plunger Travel (in)0.7
- Imperial or Metric ProductMetric
- PlungerRound
- Plunger ThreadM6
- Spindle (Recommended)205203-M
- Supplied?No
Product Information
- Accessories205203-M
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
605 Series
605-M - Toggle Clamp
603/608 Series
Straight Line Action Clamp - Metric | 603-M
6015 Series
Straight-Line Action Clamp | 6015-MSS
6001 Series
6001-M - 6001 Plunger Clamp - Metric
603/608 Series
Straight Line Action Clamp - Metric | 608-M