%3Afill(white)%2Fcatsy.1004%2F602-R%2Bext.jpg%2Frename%2F602-R%2Bext.png&w=3840&q=75)

Visit Product Series:
Straight Line Action Clamps-602-604-624Unit View
Dimensions / Applications
- Length (in)4.27
- Weight (lb)0.44
- Preferred MarketGlobal
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)300.0
- Plunger Height (in)0.44
- Plunger Travel (in)1.5
- Imperial or Metric ProductMetric
- Mounting Nut (Supplied)606104-M
- PlungerRound
- Plunger ThreadM8
- Spindle (Recommended)606104-M
- Supplied?No
Product Information
- Accessories207943|604106-M|207943|606104-M|604106-M
- Base Mounting StyleFlange
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
6002, 6004 & 6024 Series
6024-MM - Clamps Straight Line Action - Metric
602/604/624 Series
Straight Line Action Clamp - Metric | 624-MM
6002, 6004 & 6024 Series
6004-MM - 6004 Clamps Straight Line Action -Metric
603/608 Series
Straight Line Action Clamp - Metric | 603-M
6002, 6004 & 6024 Series
6002-MM - Clamps Straight Line Action - Metric
6015 Series
Straight-Line Action Handclamp | 6015-M
602/604/624 Series
Straight-Line Action Clamp - Metric | 602-MM
6002, 6004 & 6024 Series
6024-MM - Clamps Straight Line Action - Metric