
Unit View
Dimensions / Applications
- Length (in)6.02
- Weight (lb)1.63
- Preferred MarketNA/SA
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)800
- Plunger Height (in)0.69
- Plunger Travel (in)1.63
- Imperial or Metric ProductImperial
- PlungerRound
- Plunger Thread5/16-18
- Spindle (Recommended)207203
- Supplied?No
Product Information
- Accessories207203|207203
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Product TypeStraight-Line Action Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
603/608 Series
608 - Straight Line Action Clamp - Imperial
605 Series
605 - Straight Line Action Clamp