Destaco Logo

7411-2 - 741 - Hydraulic Hollow Piston Cylinder - Double Action

Visit Product Series:

Hydraulic Workholding-741

Unit View

Dimensions / Applications

Technical Details

  • Max. Clamping Force (lbf)6766.0
  • Max. Pressure (PSI)5075.0
  • Stroke (in)0.39
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHydraulic Double Action Hollow Piston Cylinder
  • Spindle Included?No