
Unit View
Dimensions / Applications
- Weight (lb)8.36
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessories8KB-099-1|8KB-103-1|8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1|8UM634-15-144|8UM634-25-144|8UM634-45-144|8UM631-75-204|8UL634-15-144|8UR634-15-144|8UL634-25-144|8UR634-25-144|8UL634-45-144|8UR634-45-144|8UL631-75-204|8UR631-75-204|8JG-080-1-01|8S631-25-144|8S631-45-144|8S631-75-204|82ZB-039-1|8AB-153-1
- BrandDESTACO
- Product TypeEnclosed Pneumatic Power Clamp
- Spindle Included?No
Related Products
82M-3E Series
82M-3E03H050L9 - POWER CLAMP
82M-3E Series
82M-3N03H063L8 - Enclosed Pneumatic Power Clamp
82M-3E Series
82M-3E03H050L8 - Power Clamp (With Handle)
82M-3E Series
82M-3E03H050K8 - Power Clamp
82M-3E Series
82M-3ND0H063L9 - Enclosed Pneumatic Power Clamp