Destaco Logo

89E50-025-2L - Swing Clamp LH (Repl. For 89E50-025-1L)

Visit Product Series:

Pneumatic Swing Clamps-89E

Unit View

Dimensions / Applications

  • Length (in)6.25
  • Weight (lb)3.22
  • Width (in)3.54 in
  • Product ApplicationCLAMPING

Technical Details

  • Air Consumption (per double stroke at 7 psi) (in³)0.036
  • Clamping Force @ 5Bar[72Psi] (lbf.)225
  • Cylinder Bore (in)1.97
  • Stroke (in)1.57
  • Stroke during rotation (in)0.59

Product Information

  • Accessories89B/E50-2-00|8JG-219-1|8MA-088-1|8MA-222-1
  • BrandDESTACO
  • Product TypePneumatic Swing Clamp
  • Spindle Included?No