

Unit View
Dimensions / Applications
- Length (in)43.50
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-110-0 - Boom 30mm x 110mm Long
Extrusions
B-30-485-0 - Extrusion; 30mm X 485mm
Extrusions
B-30-1155-0 - Boom 30mm X 1155mm
Extrusions
B-30-445-0 - Boom 30mm x 445mm Long
Extrusions
B-30-615-0 - Boom 30mm X 615mm
Extrusions
B-30-655-0 - Boom 30mm X 655mm
Extrusions
B-30-815-0 - Boom 30mm X 815mm, No Seals
Extrusions
B-30-558-0 - Boom 30mm X 558mm Long
Extrusions
B-30-985-0 - Boom 30mm x 985mm Long
Extrusions
B-30-855-0 - Boom 30mm X 855mm, No Seals
Extrusions
B-30-110-0 - Boom 30mm x 110mm Long