
Unit View
Dimensions / Applications
- Length (in)16.54
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-420-0 - Boom 60mm X 420mm, No Seals
Extrusions
B-30-445-0 - Boom 30mm x 445mm Long
Extrusions
B-30-805-0 - Boom30mm x 805mm
Extrusions
B-30-430-0 - Boom 30mm x 430mm Long
Extrusions
B-30-485-0 - Extrusion; 30mm X 485mm
Extrusions
B-30-450-0 - BODYBUILDER EXTRUSION
Extrusions
B-30-400-0 - OCTAGONAL Boom 30mm L400mm
Extrusions
B-30-1105-0 - Boom 30mm X 1105mm
Extrusions
B-30-815-0 - Boom 30mm X 815mm, No Seals
Extrusions
B-30-1055-0 - Boom, 30mm X 1055mm
Extrusions
B-60-420-0 - Boom 60mm X 420mm, No Seals
Extrusions
B-30-445-0 - Boom 30mm x 445mm Long