
Unit View
Dimensions / Applications
- Length (in)21.65
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-540-0 - Boom, 30mm x 540mm
Extrusions
B-30-1250-0 - Boom 30mm X 1250mm Long
Extrusions
B-30-250-0 - Boom 30mm x 250mm
Extrusions
B-30-450-0 - BODYBUILDER EXTRUSION
Extrusions
B-30-500-0 - Boom 30mm x 500mm Long
Extrusions
B-30-400-0 - OCTAGONAL Boom 30mm L400mm
Extrusions
B-30-125-0 - Boom 30mm X 125mm
Extrusions
B-30-430-0 - Boom 30mm x 430mm Long
Extrusions
B-30-558-0 - Boom 30mm X 558mm Long
Extrusions
B-30-540-0 - Boom, 30mm x 540mm
Extrusions
B-30-1250-0 - Boom 30mm X 1250mm Long