
Unit View
Dimensions / Applications
- Length (in)31.50
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-75-0 - Boom 30mm X 75mm Long
Extrusions
B-30-65-0 - Boom 30mm X 65mm Long
Extrusions
B-30-140-0 - Boom 30mm X 140mm Long
Extrusions
B-30-805-0 - Boom30mm x 805mm
Extrusions
B-30-105-0 - Boom 30mm X 105mm Long
Extrusions
B-30-110-0 - Boom 30mm x 110mm Long
Extrusions
B-30-200-0 - OCTAGANAL Boom 30mm L 200mm
Extrusions
B-30-60-0 - Boom 30mm x 60mm Long
Extrusions
B-30-160-0 - Boom 30mm X 160mm, No Seals
Extrusions
B-30-75-0 - Boom 30mm X 75mm Long
Extrusions
B-30-65-0 - Boom 30mm X 65mm Long