
Unit View
Dimensions / Applications
- Length (in)41.34
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-1055-0 - Boom 45mm x 1055mm Long
Extrusions
B-45-1010-0 - Boom 45mm x 1010mm Long
Extrusions
B-45-970-0 - Boom 45mm X 970mm Long
Extrusions
B-45-790-0 - Boom 45mm X 790mm Long
Extrusions
B-45-920-0 - Boom 45mm x 920mm Long
Extrusions
B-45-810-0 - Boom, 45mm X 810mm Long
Extrusions
B-45-940-0 - Boom45mm x 940mmLong
Extrusions
B-45-705-0 - Boom 45mm x 705mm Long
Extrusions
B-45-1250-0 - Boom 45mm X 1250mm
Extrusions
B-45-765-0 - Boom45mm x 765mm Long
Extrusions
B-45-1055-0 - Boom 45mm x 1055mm Long
Extrusions
B-45-1010-0 - Boom 45mm x 1010mm Long