
Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)48.23
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1220-0 - Boom 60mm X 1220mm
Extrusions
B-60-1145-0 - Boom 60mm X 1145mm
Extrusions
B-60-1135-0 - Boom, 60mm x 1140mm Long
Extrusions
B-60-1425-0 - Boom 60mm x 1425mm