
Unit View
Dimensions / Applications
- Length (in)21.26
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-550-0 - Boom 60mm X 550mmNo Seals
Extrusions
B-60-520-0 - Boom 60mm X 520mm, No Seals
Extrusions
B-30-540-0 - Boom, 30mm x 540mm
Extrusions
B-60-430-0 - Boom 60mm X 430mm
Extrusions
B-60-530-0 - Boom 60mm X 530mm, No Seals
Extrusions
B-60-450-0 - Boom 60mm X 450mmNo Seal
Extrusions
B-60-440-0 - Boom 60mm X 440mmNo Seal
Extrusions
B-90-540-0 - Boom 90mm x 540mm Long
Extrusions
B-60-1085-0 - Boom 60mm X 1085mm
Extrusions
B-60-395-0 - Boom 60mm x 395mm, No Seals
Extrusions
B-60-550-0 - Boom 60mm X 550mmNo Seals
Extrusions
B-60-520-0 - Boom 60mm X 520mm, No Seals