
Unit View
Dimensions / Applications
- Length (in)27.56
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-700-0 - OCTAGONAL Boom 60mm L700mm
Extrusions
B-60-750-0 - Boom 60mm X 750mmNo Seals
Extrusions
B-60-705-0 - Boom 60mm X 705mm, No Seals
Extrusions
B-60-710-0 - Boom 60mm X 710mm