
Unit View
Dimensions / Applications
- Length (in)35.43
- Weight (lb)6.53
- Product ApplicationHANDLING
Technical Details
- Supplied?No
- Tube Size60B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-800-0 - Boom 60mm X 800mmNo Seal
Extrusions
B-60-1000-0 - Boom 60mm X 1000mmNo Seal
Extrusions
B-60-400-0 - OCTAGONAL Boom 60mm L400mm
Extrusions
B-60-890-0 - Boom 60mm X 890mm, No Seals