Destaco Logo

CH-110-P - Ch - Horizontal Compliance Device

Unit View

Dimensions / Applications

  • Weight (lb)4.6
  • Product ApplicationCOUPLING

Technical Details

  • Misalignment (in)0.512
  • Payload (lb)30.86
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeHorizontal Complaince Device
  • Spindle Included?No