Destaco Logo

CPI-400-30-SA-B112 - Swivel Arm 4 inch Long 30mm Body Builder To Ball Mount

Unit View

Dimensions / Applications

  • Length (in)4.2
  • Weight (lb)0.9
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No
  • Tube Size30B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSwivel Arm
  • Spindle Included?No