
Unit View
Dimensions / Applications
- Length (in)5.23
- Weight (lb)0.9
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.75
- Maximum Static Clamp Load (ft lb)200.0
- Apple Core Size19
- Supplied?No
- Tube Size30B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeSwivel Arm
- Spindle Included?No
Related Products
Swivel Arms
CPI-400-30-SA - SWIVEL ARMS
Swivel Arms
CPI-200-25-SA - Swivel Arm 25mm Version
Swivel Arms
CPI-600-30-SA - SWIVEL ARMS