
Unit View
Dimensions / Applications
- Length (in)5.97
- Weight (lb)1.1
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.75
- Maximum Static Clamp Load (ft lb)200.0
- Apple Core Size19
- Supplied?No
- Tube Size30B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeSwivel Arm
- Spindle Included?No
Related Products
Swivel Arms
CPI-400-30-SA - SWIVEL ARMS
Swivel Arms
CPI-500-30-SA - Swivel Arm W/30mm Sleeve