
Unit View
Dimensions / Applications
- Weight (lb)2.52
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)500
- Supplied?No
- Tube Size2.50 in
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeMount, End Flange
- Spindle Included?No
Related Products
Flange Mounts
CPI-CL-250-125F - 2.50In.Direct Mount Clamp Assembly
Bracket Blocks
CPI-CLM-75-1517F-90 - Micro Flange 90 Mount Assembly
Bracket Blocks
CPI-CLM-10-15F-EOA60 - Mount, End Flange
Flange Mounts
CPI-CL-25-238F-90 - 150 To 2.5 inch Tube Clamp
Flange Mounts
CPI-CL-25-312F-90K - Mount, End Flange