Destaco Logo
Default Image

CPI-CL-25-DM-15F - World Tool Clamp

Visit Product Series:

Round Tooling-Flange Mounts

Unit View

Dimensions / Applications

  • Weight (lb)2.36
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No
  • Tube Size2.50 in

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMount, Direct
  • Spindle Included?No