Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
Angular Grippers
Angular Grippers-DCT-CT / CT
DCT-16M - Angular Gripper,180 Deg
DCT-16M - Angular Gripper,180 Deg
Email product details
Visit Product Series:
Angular Grippers-DCT-CT / CT
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.19
Weight (lb)
0.35
Product Application
GRIPPING
Protection Class
IP43
Technical Details
Accuracy (±in)
0.0028
Cylinder Bore (in)
0.63
Displacement (in³)
0.251
Grip Force (lbf)
16.0
Maximum Finger Length (in)
2.75
Pressure Range (psi)
40-100
Repeatability (±in)
0.002
Imperial or Metric Product
Metric
Spring Assist
No
Supplied?
No
Show More
Product Information
Accessories
KP-DCT-16-BR|SLKT-160|SLKT-160V|SDCT16-20|OISP-014|OISN-014|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008
Brand
Robohand
Direct Connect
Yes
Product Type
Angular Pneumatic Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DCT / CT Series
DCT-16M-RE - Angular Pneumatic Gripper
Add to quote
Explore
DCT / CT Series
DCT-16M-V - Angular Gripper,180 Deg,Viton
Add to quote
Explore