%3Afill(white)%2Fcatsy.1004%2FDLB-T%2BFamily.tif%2Frename%2FDLB-T%2BFamily.png&w=3840&q=75)

DLB-08M-U - Destaco’S Dlb-12M-T Series Of Internally Powered Linear Base Slides Are Compact Models That Can Be Easily Assembled And Mounted.
Visit Product Series:
Base Slides-DLB-TANRUUnit View
Dimensions / Applications
- Weight (lb)0.69
Technical Details
- Cylinder Bore (in)5.63
- Max Air Pressure (PSI)100
- Max Moment Load (in-lbs)30
- Payload (lb)5
- Shaft Diameter (in)0.315
- Stroke (in)7.874
- Thrust Force (lbf)20
- Imperial or Metric ProductMetric Version
- Supplied?No
Product Information
- AccessoriesDLT-0623|VLVF-007|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|SHOK-030|OHSP-005|OHSN-005|VLVF-008|CABL-010
- BrandRobohand
- Direct ConnectYes
- Product TypeBase Linear Slide
- Spindle Included?No