
Visit Product Series:
Lightweight Tooling-Single-End ExtensionUnit View
Dimensions / Applications
- Length (in)11.81
- Weight (lb)0.43
- Product ApplicationHANDLING
Technical Details
- Apple Core (in)0.78
- Maximum Static Clamp Load (ft lb)111.0
- Apple Core Size20
- Supplied?No
- Tube Size20 mm
Product Information
- BrandDESTACO
- MaterialHigh Strength Aluminum
- Product TypeLWT Single End Extension
- Spindle Included?No
Related Products
Single End Extension
ES-20M-25M-300-A - Single End Extension, (20mm Apple Core)