Destaco Logo

HTW-1400-350 - HTW - Pass Through Table Weldment

Unit View

Dimensions / Applications

  • Weight (lb)194.87

Technical Details

  • Supplied?No
  • Tube Size45B or 60B

Product Information

  • BrandDESTACO
  • MaterialSteel
  • Product TypePass-Through Table Weldment
  • Spindle Included?No