Destaco Logo
Default Image

Visit Product Series:

Round Tooling-Brackets-Blocks

Unit View

Dimensions / Applications

  • Weight (lb)1.18
  • Product ApplicationHANDLING

Technical Details

  • Max Static Clamp Load 2 (ft lb)320.0
  • Maximum Static Clamp Load (ft lb)460.0
  • Tube Combinations (in)1.00 / 1.50
  • Supplied?No
  • Tube Size1.00 in / 1.50 in

Product Information

  • BrandDESTACO
  • FinishBlack
  • MaterialAluminum
  • Product TypeClamp Block
  • Spindle Included?No