Destaco Logo
Default Image

MPS-1-3-V - Mini Power Slide,1-1/2&Quot; Stroke

Visit Product Series:

Ball-Rail Slides-MPS

Unit View

Dimensions / Applications

  • Length (in)4.33
  • Weight (lb)0.28
  • Product ApplicationPOSITIONING

Technical Details

  • Stroke (in)1.5
  • Thrust Force (lbf)15
  • Supplied?No

Product Information

  • AccessoriesOHSN-006|OHSP-006|CABL-010|CABL-013|VLVF-008|PLFT-005|SLKT-090|SLKT-090V
  • BrandRobohand
  • Product TypePrecision Mini Power Linear Slide
  • Spindle Included?No