Destaco Logo
Default Image

RA-25M - Pinza Angular

Visit Product Series:

Angular Grippers-RA-TOGGLE

Unit View

Dimensions / Applications

  • Length (in)2.50
  • Weight (lb)1.06
  • Product ApplicationGRIPPING
  • Protection ClassIP43

Technical Details

  • Accuracy (±in)0.003
  • Cylinder Bore (in)1.25
  • Displacement (in³)0.05
  • Grip Force (lbf)250.0
  • Maximum Finger Length (in)4.0
  • Pressure Range (psi)40-100
  • Repeatability (±in)0.001
  • Imperial or Metric ProductMetric
  • Jaw OperationSynchronous
  • Spring AssistNo

Product Information

  • AccessoriesOISP-014|OISN-014|CABL-010|CABL-013|SLKT-020|OSMK-019|SLKT-020V
  • BrandRobohand
  • Product TypeAngular Pneumatic Gripper
  • Spindle Included?No
Related Products