Destaco Logo
Default Image

RA-7M-V - Angular Pneumatic Gripper

Visit Product Series:

Angular Grippers-RA-CAM

Unit View

Dimensions / Applications

  • Length (in)3.60
  • Weight (lb)1.8

Technical Details

  • Accuracy (±in)0.005
  • Cylinder Bore (in)1.75
  • Displacement (in³)0.6
  • Grip Force (lbf)120
  • Maximum Finger Length (in)4
  • Pressure Range (psi)40-100
  • Repeatability (±in)0.003
  • Jaw OperationSynchronous
  • Spring AssistNo
  • Supplied?No

Product Information

  • AccessoriesCABL-010|CABL-013|OHSN-017|OHSP-017|OHSP-011|OHSN-011|SLKT-118V|OFSV-005|OFSV-002
  • BrandRobohand
  • Handle ColorRed
  • Product TypeAngular Pneumatic Gripper
  • Spindle Included?No
Related Products