
Unit View
Dimensions / Applications
- Weight (lb)0.33
- Product ApplicationPOSITIONING
Technical Details
- Max Air Pressure (PSI)100.0
- Max Moment Load (in-lbs)50.0
- Stroke (in)0.626
- Thrust Force (lbf)25.0
- Imperial or Metric ProductMetric Version
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- BrandDESTACO
- Product TypeFeed Escapement - Double Finger
- Spindle Included?No
Related Products
RN Series
RN-13M - FEED ESCAPEMENT
RN Series
RN-12M - Non Rotating Rod Cylinder