Destaco Logo
Default Image

RM4-60-R17-S - MID MOUNT ASSEMBLY, R17 W/SPACERS

Unit View

Dimensions / Applications

  • Length (in)22.08
  • Weight (lb)34.2
  • Width (in)20 in

Technical Details

  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeMid Mount Assembly
  • Spindle Included?No
Similar Products