Destaco Logo

RPL-1 - Parallel Gripper,Low Profile

Visit Product Series:

Parallel Grippers-RPL-RPLC

Unit View

Dimensions / Applications

  • Length (in)0.750
  • Weight (lb)0.16
  • Width (in)1.750 in
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)0.44
  • Grip Force (lbf)26
  • Maximum Finger Length (in)3
  • Pressure Range (psi)5-100 psi
  • Repeatability (±in)0.001
  • Stroke (in)0.25
  • Finger MaterialCarbon Steel
  • Imperial or Metric ProductImperial
  • Jaw OperationNon-Synchronous Available
  • Supplied?No

Product Information

  • AccessoriesCABL-010|CABL-013|OHSN-017|OHSP-017|OFSV-001|OFSV-004|OSMK-008|SLKT-010|SLKT-010V
  • BrandRobohand
  • MaterialAluminum
  • Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No
Related Products