Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RPM-RPMC
RPM-2M - Parallelgripper
RPM-2M - Parallelgripper
Email product details
Visit Product Series:
Parallel Grippers-RPM-RPMC
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
0.630
Weight (lb)
0.2
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
0.39
Grip Force (lbf)
8.0
Maximum Finger Length (in)
1.5
Pressure Range (psi)
40-100 psi
Repeatability (±in)
0.001
Stroke (in)
0.19
Finger Material
Carbon Steel
Imperial or Metric Product
Metric
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Show More
Product Information
Accessories
PLFT-021|PLFT-022|SLKT-121|SLKT-142V
Brand
Robohand
Material
Aluminum
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RPM/RPMC Series
RPM-1M - PARALLEL GRIPPER
Add to quote
Explore
RPM/RPMC Series
RPM-2M-V - MINIATURE PARALLEL GRIPPER
Add to quote
Explore