Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RPW
RPW-750M - Pinza Paralela
RPW-750M - Pinza Paralela
Email product details
Visit Product Series:
Parallel Grippers-RPW
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.929
Weight (lb)
14.0
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
2
Grip Force (lbf)
490.0
Maximum Finger Length (in)
20.0
Pressure Range (psi)
40-100 psi
Repeatability (±in)
0.001
Stroke (in)
4.5
Finger Material
Carbon Steel
Imperial or Metric Product
Metric
Jaw Operation
Non-Synchronous Available
Supplied?
No
Show More
Product Information
Accessories
OISP-011|OISN-011|CABL-010|CABL-013|OFSV-002|OFSV-005
Brand
Robohand
Material
Aluminum
Product Type
Heavy-Duty 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RPW Series
Parallel Gripper,Wide Body--Obsolete--Please Use Rpw-750M
Add to quote
Explore
RPW Series
RPW-750-V - Parallel Gripper,Wide Body
Add to quote
Explore