
Unit View
Dimensions / Applications
- Length (in)5.69
- Weight (lb)2.9
- Clean Room100000
Technical Details
- Cylinder Bore (in)1
- Displacement (in³)2.05
- Max Torque End-Stroke (in-lbs)32
- Max Torque Mid-Stroke (in-lbs)66
- Maximum Torque at 100psi/7bar (in-lb)65
- Repeatability0.02
- ConfigurationFlange
- Imperial or Metric ProductImperial Version
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesSLKT-061|SLKT-062|SLKT-016|SLKT-061V|SLKT-062V|SLKT-016V|CABL-010|OISP-014|OISN-014|OSMK-024|CABL-013
- BrandRobohand
- Product TypeRotary Actuator
- Spindle Included?No