
Unit View
Dimensions / Applications
- Length (in)5.69
- Weight (lb)3.39
- Product ApplicationPOSITIONING
Technical Details
- Air Inlet Size (In)0.125
- Displacement (in³)2.05
- Shaft Diameter (in)4
- Actuator StyleDouble Rack
- Air Inlet TypeNPT
- Cushion TypeBuilt in Adjustable Flow Controls
- Supplied?No
Product Information
- AccessoriesSLKT-061|SLKT-062|SLKT-016|SLKT-061V|SLKT-062V|SLKT-016V|CABL-010|OISP-014|OISN-014|OSMK-024|CABL-013
- BrandRobohand
- Product TypeRotary Actuator
- Spindle Included?No