
Unit View
Dimensions / Applications
- Length (in)2.520
- Weight (lb)2.4
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)2.17
- Grip Force (lbf)467
- Grip Force with Spring Assist (lb)291
- Max Vacuum (in. Hg)8
- Maximum Finger Length (in)5.5
- Repeatability (±in)0.0008
- Stroke (in)0.31
- Stroke per Jaw (in)0.16
- Finger MaterialCarbon Steel
- Imperial or Metric ProductMetric
Product Information
- AccessoriesOISP-014|OISN-014|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|SLKT-349|SLKT-349V|SLKT-364|SLKT-364V
- BrandRobohand
- MaterialAluminum
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4070786777%2FRTH%2BFamily%2B-%2B871.jpg%2Frename%2FRTH%2BFamily%2B-%2B871.png&w=3840&q=75)